How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | V: | 4.18 in |
| AD: | 10.52 | FZ: | 0.33 in |
| RQ: | 10.01 in | BD: | 5.88 |
| D: | 6.5 | AK: | 4.5 |
| BF: | 0.41 | AJ: | 5.88 |
| G: | 3.19 | AG: | 11.5 |
| AE1: | 0.52 | AE2: | 0.52 |
| FA: | 11.13 in | C: | 16.5 in |
| B: | 14.5 | Center Distance (in): | 6 in |
| LQ: | 10.45 in | F: | 6.38 |
| T: | 2.438 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Key: | 5/8 X 4.00 |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Ratio Range: | 30:1 | Bore Code: | 39 |
| Output Diameter (in): | 2.438 in | Model Code: | HMQ2600 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-1 |
| Input Style: | C-Face Quill | Output RPM: | 58.3 |
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 3990 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 9.841 |
| Service Factor: | 1 | Center Distance (in): | 6 |
| Output Torque Rating (in-lb): | 8941 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

