How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | G: | 3.19 |
| BD: | 5.88 | BF: | 0.41 |
| LQ: | 10.45 in | Center Distance (in): | 6 in |
| AK: | 4.5 | BE: | 0.38 in |
| F: | 6.38 | B: | 14.5 |
| RQ: | 10.01 in | AG: | 11.5 |
| C: | 16.5 in | AE1: | 0.52 |
| AJ: | 5.88 | AE2: | 0.52 |
| AD: | 10.52 | FA: | 11.13 in |
| V: | 4.18 in | T: | 2.438 |
| D: | 6.5 |
Technical Specifications
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Output RPM: | 58.3 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 39 |
| Ratio Range: | 30:1 | Output Key: | 5/8 X 4.00 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3990 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Product Type: | Right Angle | Model Code: | HMQ2600 |
| Center Distance (in): | 6 | Output Shaft: | Hollow Bore |
| Ratio: | 30:1 | Output Diameter (in): | 2.438 in |
| Assembly: | HMQ-1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 9.841 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 8941 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

