How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | AK: | 8.5 |
| D: | 6.5 | LQ1: | 9.94 in |
| RQ: | 8.69 in | V: | 4.18 in |
| FA: | 11.13 in | AE2: | 0.52 |
| Center Distance (in): | 6 in | C: | 16.5 in |
| AD: | 10.52 | AJ: | 7.25 |
| BD: | 9 | AE1: | 0.52 |
| BE1: | 0.5 in | T: | 2.438 |
| B: | 14.5 | BF: | 0.53 |
| F: | 6.38 | AG: | 11.5 |
| G: | 3.19 |
Technical Specifications
| Housing Material: | Cast Iron | Output Diameter (in): | 2.438 in |
| Input Bore (C Face): | 1.625 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/8 X 3/16 | Bore Code: | 39 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Assembly: | HMQ-1 | Output Key: | 5/8 X 4.00 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3990 |
| Output Shaft: | Hollow Bore | Ratio: | 30:1 |
| Motor Frame Size: | 250TC | Service Factor: | 1 |
| Center Distance (in): | 6 | Model Code: | HMQ2600 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 9.841 |
| Input RPM: | 1,750 | Ratio Range: | 30:1 |
| Product Type: | Right Angle | Output RPM: | 58.3 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8941 in/lbs |

