How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BD: | 5.88 |
| LQ: | 10.45 in | Center Distance (in): | 6 in |
| FZ: | 0.33 in | BF: | 0.41 |
| T: | 2.438 | RQ: | 10.01 in |
| AG: | 11.5 | AK: | 4.5 |
| AJ: | 5.88 | FA: | 11.13 in |
| AD: | 10.52 | AE2: | 0.52 |
| F: | 6.38 | G: | 3.19 |
| V: | 4.18 in | AE1: | 0.52 |
| B: | 14.5 | C: | 16.5 in |
| D: | 6.5 |
Technical Specifications
| Model Code: | HMQ2600 | No. of Gear Reductions: | Single |
| Output RPM: | 58.3 | Gear Type: | Worm |
| Center Distance (in): | 6 | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 9.841 | Input RPM: | 1,750 |
| Output Key: | 5/8 X 4.00 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 3990 | Output Diameter (in): | 2.438 in |
| Output Shaft Assembly Code: | 1 | Bore Code: | 39 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Ratio Range: | 30:1 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Assembly: | HMQ-1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8941 in/lbs |

