How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | FA: | 11.13 in |
| C: | 16.5 in | RQ: | 10.01 in |
| FZ: | 0.33 in | AG: | 11.5 |
| BF: | 0.41 | BE: | 0.38 in |
| AJ: | 5.88 | AE1: | 0.52 |
| LQ: | 10.45 in | Center Distance (in): | 6 in |
| B: | 14.5 | G: | 3.19 |
| F: | 6.38 | BD: | 5.88 |
| T: | 2.438 | AK: | 4.5 |
| AE2: | 0.52 | AD: | 10.52 |
| D: | 6.5 |
Technical Specifications
| Bore Code: | 39 | Assembly: | HMQ-1 |
| Output Diameter (in): | 2.438 in | Output RPM: | 58.3 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio: | 30:1 | Center Distance (in): | 6 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Model Code: | HMQ2600 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 3990 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 30:1 |
| Output Key: | 5/8 X 4.00 | Input HP @ 1750 RPM: | 9.841 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8941 in/lbs |

