How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | BE: | 0.38 in |
| BF: | 0.41 | D: | 6.5 |
| T: | 2.5 | C: | 16.5 in |
| RQ: | 10.01 in | LQ: | 10.45 in |
| AJ: | 5.88 | AG: | 11.5 |
| FA: | 11.13 in | AE1: | 0.52 |
| AD: | 10.52 | Center Distance (in): | 6 in |
| V: | 4.18 in | F: | 6.38 |
| AE2: | 0.52 | G: | 3.19 |
| BD: | 5.88 | B: | 14.5 |
| AK: | 4.5 |
Technical Specifications
| Ratio: | 30:1 | Assembly: | HMQ-1 |
| Thrust Rating - output shaft: | 3990 | No. of Gear Reductions: | Single |
| Model Code: | HMQ2600 | Bore Code: | 40 |
| Input HP @ 1750 RPM: | 9.841 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Output Key: | 5/8 X 4.00 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Ratio Range: | 30:1 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 6 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 58.3 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.5 in | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8941 in/lbs |

