How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 6 in | FZ: | 0.33 in |
| C: | 16.5 in | BF: | 0.53 |
| G: | 3.19 | RQ: | 8.69 in |
| BD: | 9 | FA: | 11.13 in |
| F: | 6.38 | AJ: | 7.25 |
| AD: | 10.52 | AE1: | 0.52 |
| LQ1: | 9.33 in | AG: | 11.5 |
| V: | 4.18 in | D: | 6.5 |
| AK: | 8.5 | B: | 14.5 |
| BE1: | 0.5 in | T: | 2.5 |
| AE2: | 0.52 |
Technical Specifications
| Assembly: | HMQ-1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3990 | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Ratio Range: | 30:1 | Model Code: | HMQ2600 |
| Ratio: | 30:1 | Center Distance (in): | 6 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Output RPM: | 58.3 | Output Diameter (in): | 2.5 in |
| Output Key: | 5/8 X 4.00 | Input RPM: | 1,750 |
| Bore Code: | 40 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 9.841 |
| Output Torque Rating (in-lb): | 8941 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

