How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | BF: | 0.53 |
| AG: | 11.5 | C: | 16.5 in |
| AJ: | 7.25 | FZ: | 0.33 in |
| T: | 2.5 | AE2: | 0.52 |
| B: | 14.5 | AE1: | 0.52 |
| BD: | 9 | Center Distance (in): | 6 in |
| V: | 4.18 in | LQ1: | 9.33 in |
| AD: | 10.52 | FA: | 11.13 in |
| BE1: | 0.5 in | RQ: | 8.69 in |
| AK: | 8.5 | G: | 3.19 |
| F: | 6.38 |
Technical Specifications
| Model Code: | HMQ2600 | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | Assembly: | HMQ-1 |
| Input HP @ 1750 RPM: | 9.841 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.5 in | Ratio: | 30:1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 5/16 X 5/32 |
| Motor Frame Size: | 210TC | Thrust Rating - output shaft: | 3990 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Ratio Range: | 30:1 | Output Key: | 5/8 X 4.00 |
| Output RPM: | 58.3 | Center Distance (in): | 6 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Bore Code: | 40 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8941 in/lbs |

