How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | G: | 3.19 |
| AE1: | 0.52 | BF: | 0.53 |
| V: | 4.18 in | AG: | 11.5 |
| AD: | 10.52 | FZ: | 0.33 in |
| B: | 14.5 | BE1: | 0.5 in |
| T: | 2.5 | F: | 6.38 |
| RQ: | 8.69 in | BD: | 9 |
| FA: | 11.13 in | LQ1: | 9.94 in |
| AJ: | 7.25 | AE2: | 0.52 |
| AK: | 8.5 | C: | 16.5 in |
| Center Distance (in): | 6 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Assembly: | HMQ-1 |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 3990 |
| Output RPM: | 58.3 | Ratio Range: | 30:1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Model Code: | HMQ2600 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.625 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.5 in |
| Bore Code: | 40 | Input Keyway (C Face): | 3/8 X 3/16 |
| Input HP @ 1750 RPM: | 9.841 | Service Factor: | 1 |
| Center Distance (in): | 6 | Ratio: | 30:1 |
| Motor Frame Size: | 250TC | Output Key: | 5/8 X 4.00 |
| Output Torque Rating (in-lb): | 8941 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

