How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | B: | 14.5 |
| G: | 3.19 | BD: | 9 |
| AK: | 8.5 | AE2: | 0.52 |
| Center Distance (in): | 6 in | BF: | 0.53 |
| FA: | 11.13 in | FZ: | 0.33 in |
| V: | 4.18 in | C: | 16.5 in |
| RQ: | 8.69 in | D: | 6.5 |
| AJ: | 7.25 | AE1: | 0.52 |
| AG: | 11.5 | BE1: | 0.5 in |
| F: | 6.38 | LQ1: | 9.33 in |
| T: | 2.688 |
Technical Specifications
| Reducer: | Worm - Right Angle | Bore Code: | 43 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 9.841 | Input Style: | C-Face Quill |
| Center Distance (in): | 6 | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Ratio Range: | 30:1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Output Diameter (in): | 2.688 in | Output Key: | 5/8 X 4.00 |
| Output RPM: | 58.3 | Thrust Rating - output shaft: | 3990 |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 1 |
| Ratio: | 30:1 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-1 | Model Code: | HMQ2600 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8941 in/lbs |

