How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AG: | 11.5 |
| D: | 6.5 | T: | 2.938 |
| AJ: | 5.88 | AE1: | 0.52 |
| Center Distance (in): | 6 in | AE2: | 0.52 |
| AD: | 10.52 | BD: | 5.88 |
| LQ: | 10.45 in | G: | 3.19 |
| FA: | 11.13 in | C: | 16.5 in |
| B: | 14.5 | V: | 4.18 in |
| F: | 6.38 | RQ: | 10.01 in |
| AK: | 4.5 | BF: | 0.41 |
| FZ: | 0.33 in |
Technical Specifications
| Service Factor: | 1 | Center Distance (in): | 6 |
| Output RPM: | 58.3 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 9.841 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3990 |
| Gear Type: | Worm | Bore Code: | 47 |
| Model Code: | HMQ2600 | Assembly: | HMQ-1 |
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.938 in | No. of Gear Reductions: | Single |
| Output Key: | 3/4 X 4.00 | Ratio Range: | 30:1 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 8941 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

