How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AG: | 11.5 |
| FZ: | 0.33 in | AD: | 10.52 |
| Center Distance (in): | 6 in | B: | 14.5 |
| AE1: | 0.52 | AE2: | 0.52 |
| BD: | 5.88 | FA: | 11.13 in |
| T: | 2.938 | LQ: | 10.45 in |
| AJ: | 5.88 | G: | 3.19 |
| F: | 6.38 | V: | 4.18 in |
| BE: | 0.38 in | RQ: | 10.01 in |
| AK: | 4.5 | D: | 6.5 |
| C: | 16.5 in |
Technical Specifications
| Motor Frame Size: | 140TC | Output Key: | 3/4 X 4.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.875 |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Ratio Range: | 30:1 | Center Distance (in): | 6 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Assembly: | HMQ-1 | Input HP @ 1750 RPM: | 9.841 |
| Ratio: | 30:1 | Output Diameter (in): | 2.938 in |
| Output Shaft Direction: | 1 | Bore Code: | 47 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Model Code: | HMQ2600 | Thrust Rating - output shaft: | 3990 |
| Output Torque Rating (in-lb): | 8941 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

