How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AE1: | 0.52 |
| V: | 4.18 in | FA: | 11.13 in |
| FZ: | 0.33 in | BE: | 0.38 in |
| AK: | 4.5 | Center Distance (in): | 6 in |
| AJ: | 5.88 | G: | 3.19 |
| F: | 6.38 | T: | 2.938 |
| C: | 16.5 in | AG: | 11.5 |
| AE2: | 0.52 | RQ: | 10.01 in |
| BF: | 0.41 | B: | 14.5 |
| LQ: | 10.45 in | AD: | 10.52 |
| D: | 6.5 |
Technical Specifications
| Housing Material: | Cast Iron | Model Code: | HMQ2600 |
| Ratio Range: | 30:1 | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-1 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 6 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Bore Code: | 47 |
| Thrust Rating - output shaft: | 3990 | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 9.841 |
| Output RPM: | 58.3 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.938 in | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Ratio: | 30:1 |
| Output Torque Rating (in-lb): | 8941 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

