How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | AK: | 4.5 |
| T: | 2.938 | F: | 6.38 |
| AG: | 11.5 | AE1: | 0.52 |
| FZ: | 0.33 in | BD: | 5.88 |
| AD: | 10.52 | BE: | 0.38 in |
| AJ: | 5.88 | RQ: | 10.01 in |
| Center Distance (in): | 6 in | D: | 6.5 |
| LQ: | 10.45 in | V: | 4.18 in |
| FA: | 11.13 in | B: | 14.5 |
| BF: | 0.41 | G: | 3.19 |
| AE2: | 0.52 |
Technical Specifications
| Ratio: | 30:1 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-1 | Output Diameter (in): | 2.938 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 58.3 |
| Housing Material: | Cast Iron | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 9.841 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3990 | Service Factor: | 1 |
| Center Distance (in): | 6 | Input Style: | C-Face Quill |
| Model Code: | HMQ2600 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Bore Code: | 47 |
| Output Torque Rating (in-lb): | 8941 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

