How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 10.01 in | AK: | 4.5 |
| T: | 3 | D: | 6.5 |
| G: | 3.19 | LQ: | 10.45 in |
| AE2: | 0.52 | AJ: | 5.88 |
| F: | 6.38 | BE: | 0.38 in |
| C: | 16.5 in | FA: | 11.13 in |
| AD: | 10.52 | FZ: | 0.33 in |
| V: | 4.18 in | BD: | 5.88 |
| Center Distance (in): | 6 in | BF: | 0.41 |
| AE1: | 0.52 | AG: | 11.5 |
| B: | 14.5 |
Technical Specifications
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Assembly: | HMQ-1 | Thrust Rating - output shaft: | 3990 |
| Model Code: | HMQ2600 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Bore Code: | 48 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Ratio Range: | 30:1 | Ratio: | 30:1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 9.841 |
| Center Distance (in): | 6 | Output Diameter (in): | 3 in |
| Output Shaft: | Hollow Bore | Output RPM: | 58.3 |
| Output Torque Rating (in-lb): | 8941 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

