How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 6 in | D: | 6.5 |
| FA: | 11.13 in | AE1: | 0.52 |
| BF: | 0.53 | FZ: | 0.33 in |
| AJ: | 7.25 | G: | 3.19 |
| V: | 4.18 in | C: | 16.5 in |
| BE1: | 0.5 in | RQ: | 8.69 in |
| B: | 14.5 | T: | 3 |
| F: | 6.38 | AE2: | 0.52 |
| LQ1: | 9.33 in | AD: | 10.52 |
| BD: | 9 | AK: | 8.5 |
| AG: | 11.5 |
Technical Specifications
| Model Code: | HMQ2600 | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 9.841 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Ratio Range: | 30:1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3 in |
| Output RPM: | 58.3 | Assembly: | HMQ-1 |
| Center Distance (in): | 6 | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Ratio: | 30:1 |
| Input Bore (C Face): | 1.125 | Bore Code: | 48 |
| Thrust Rating - output shaft: | 3990 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 8941 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

