How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | D: | 6.5 |
| FZ: | 0.33 in | T: | 3 |
| LQ1: | 9.33 in | AD: | 10.52 |
| Center Distance (in): | 6 in | RQ: | 8.69 in |
| V: | 4.18 in | F: | 6.38 |
| B: | 14.5 | BD: | 9 |
| AE1: | 0.52 | BE1: | 0.5 in |
| AJ: | 7.25 | BF: | 0.53 |
| AK: | 8.5 | FA: | 11.13 in |
| AE2: | 0.52 | G: | 3.19 |
| C: | 16.5 in |
Technical Specifications
| Service Factor: | 1 | Ratio: | 30:1 |
| Bore Code: | 48 | Model Code: | HMQ2600 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Diameter (in): | 3 in |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output RPM: | 58.3 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 210TC | Thrust Rating - output shaft: | 3990 |
| Input HP @ 1750 RPM: | 9.841 | Ratio Range: | 30:1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Assembly: | HMQ-1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 6 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 8941 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

