How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3 | FZ: | 0.33 in |
| RQ: | 8.69 in | BE1: | 0.5 in |
| AE1: | 0.52 | B: | 14.5 |
| LQ1: | 9.94 in | AE2: | 0.52 |
| Center Distance (in): | 6 in | C: | 16.5 in |
| FA: | 11.13 in | BF: | 0.53 |
| AJ: | 7.25 | G: | 3.19 |
| AK: | 8.5 | V: | 4.18 in |
| BD: | 9 | F: | 6.38 |
| AD: | 10.52 | D: | 6.5 |
| AG: | 11.5 |
Technical Specifications
| Input Style: | C-Face Quill | Ratio Range: | 30:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Ratio: | 30:1 |
| Housing Material: | Cast Iron | Bore Code: | 48 |
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 9.841 |
| Motor Frame Size: | 250TC | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 6 |
| Assembly: | HMQ-1 | Output Key: | 3/4 X 4.00 |
| Thrust Rating - output shaft: | 3990 | Gear Type: | Worm |
| Service Factor: | 1 | Output Diameter (in): | 3 in |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.625 | Model Code: | HMQ2600 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8941 in/lbs |

