How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | RQ: | 10.01 in |
| AG: | 11.5 | D: | 6.5 |
| T: | 3 | C: | 16.5 in |
| LQ: | 10.45 in | BE: | 0.38 in |
| AE2: | 0.52 | B: | 14.5 |
| FA: | 11.13 in | AK: | 4.5 |
| AE1: | 0.52 | AD: | 10.52 |
| BF: | 0.41 | G: | 3.19 |
| BD: | 5.88 | AJ: | 5.88 |
| FZ: | 0.33 in | Center Distance (in): | 6 in |
| V: | 4.18 in |
Technical Specifications
| Thrust Rating - output shaft: | 3990 | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Output Key: | 3/4 X 4.00 | Output Diameter (in): | 3 in |
| Center Distance (in): | 6 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Assembly: | HMQ-1 |
| Shaft Seal Material: | Viton | Ratio Range: | 30:1 |
| Ratio: | 30:1 | Product Type: | Right Angle |
| Model Code: | HMQ2600 | Bore Code: | 48 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 9.841 |
| Output RPM: | 58.3 | Input RPM: | 1,750 |
| Gear Type: | Worm | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 8941 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

