How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | T: | 3.188 |
| G: | 3.19 | Center Distance (in): | 6 in |
| BE: | 0.38 in | B: | 14.5 |
| AE1: | 0.52 | AG: | 11.5 |
| RQ: | 10.01 in | AJ: | 5.88 |
| C: | 16.5 in | AK: | 4.5 |
| BF: | 0.41 | BD: | 5.88 |
| LQ: | 10.45 in | FZ: | 0.33 in |
| AD: | 10.52 | FA: | 11.13 in |
| D: | 6.5 | V: | 4.18 in |
| AE2: | 0.52 |
Technical Specifications
| Thrust Rating - output shaft: | 3990 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 30:1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Diameter (in): | 3.188 in | Ratio Range: | 30:1 |
| Motor Frame Size: | 56C | Output RPM: | 58.3 |
| Model Code: | HMQ2600 | Assembly: | HMQ-1 |
| Center Distance (in): | 6 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 9.841 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Bore Code: | 51 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Output Key: | 3/4 X 4.00 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8941 in/lbs |

