How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | F: | 6.38 |
| AE1: | 0.52 | AD: | 10.52 |
| RQ: | 10.01 in | AE2: | 0.52 |
| LQ: | 10.45 in | AG: | 11.5 |
| FZ: | 0.33 in | AK: | 4.5 |
| D: | 6.5 | Center Distance (in): | 6 in |
| B: | 14.5 | AJ: | 5.88 |
| BF: | 0.41 | V: | 4.18 in |
| BD: | 5.88 | C: | 16.5 in |
| G: | 3.19 | T: | 3.438 |
| FA: | 11.13 in |
Technical Specifications
| Gear Type: | Worm | Bore Code: | 55 |
| Model Code: | HMQ2600 | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 1 | Center Distance (in): | 6 |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Assembly: | HMQ-1 |
| Output RPM: | 58.3 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3990 | No. of Gear Reductions: | Single |
| Output Key: | 7/8 X 4.00 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output Diameter (in): | 3.438 in |
| Input HP @ 1750 RPM: | 9.841 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8941 in/lbs |

