How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.19 | B: | 14.5 |
| AE2: | 0.52 | AG: | 11.5 |
| D: | 6.5 | AJ: | 5.88 |
| BE: | 0.38 in | T: | 3.438 |
| AK: | 4.5 | AE1: | 0.52 |
| V: | 4.18 in | RQ: | 10.01 in |
| BD: | 5.88 | AD: | 10.52 |
| F: | 6.38 | FA: | 11.13 in |
| Center Distance (in): | 6 in | C: | 16.5 in |
| LQ: | 10.45 in | FZ: | 0.33 in |
| BF: | 0.41 |
Technical Specifications
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Center Distance (in): | 6 | Service Factor: | 1 |
| Output RPM: | 58.3 | Ratio Range: | 30:1 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 9.841 | Bore Code: | 55 |
| Thrust Rating - output shaft: | 3990 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Model Code: | HMQ2600 |
| Output Key: | 7/8 X 4.00 | Ratio: | 30:1 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 3.438 in |
| Gear Type: | Worm | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Assembly: | HMQ-1 |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 8941 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

