How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | BE1: | 0.5 in |
| LQ1: | 9.33 in | BD: | 9 |
| FZ: | 0.33 in | Center Distance (in): | 6 in |
| G: | 3.19 | AK: | 8.5 |
| RQ: | 8.69 in | AE2: | 0.52 |
| T: | 3.438 | D: | 6.5 |
| FA: | 11.13 in | C: | 16.5 in |
| V: | 4.18 in | BF: | 0.53 |
| AE1: | 0.52 | F: | 6.38 |
| AG: | 11.5 | B: | 14.5 |
| AJ: | 7.25 |
Technical Specifications
| Assembly: | HMQ-1 | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| Output RPM: | 58.3 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Bore Code: | 55 |
| Thrust Rating - output shaft: | 3990 | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 9.841 |
| Gear Type: | Worm | Model Code: | HMQ2600 |
| Center Distance (in): | 6 | Output Diameter (in): | 3.438 in |
| Service Factor: | 1 | Product Type: | Right Angle |
| Ratio Range: | 30:1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 1 |
| Output Key: | 7/8 X 4.00 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8941 in/lbs |

