Grove Gear HMQ2600-30-1-3.438-210TC-L1
Part #:HMQ2600-30-1-3.438-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | BF: | 0.53 |
| BD: | 9 | AG: | 11.5 |
| RQ: | 8.69 in | C: | 16.5 in |
| AD: | 10.52 | AE1: | 0.52 |
| AJ: | 7.25 | D: | 6.5 |
| AE2: | 0.52 | AK: | 8.5 |
| F: | 6.38 | BE1: | 0.5 in |
| G: | 3.19 | T: | 3.438 |
| FA: | 11.13 in | FZ: | 0.33 in |
| B: | 14.5 | LQ1: | 9.33 in |
| Center Distance (in): | 6 in |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Output RPM: | 58.3 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Assembly: | HMQ-1 | Bore Code: | 55 |
| Input Bore (C Face): | 1.375 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3990 |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Style: | C-Face Quill | Ratio Range: | 30:1 |
| Model Code: | HMQ2600 | Output Diameter (in): | 3.438 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 6 |
| Input HP @ 1750 RPM: | 9.841 | Ratio: | 30:1 |
| Output Shaft Assembly Code: | 1 | Output Key: | 7/8 X 4.00 |
| Output Torque Rating (in-lb): | 8941 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

