Grove Gear HMQ2600-30-1-3.438-210TC-L2
Part #:HMQ2600-30-1-3.438-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.438 | AD: | 10.52 |
| RQ: | 8.69 in | AJ: | 7.25 |
| BD: | 9 | AG: | 11.5 |
| C: | 16.5 in | AK: | 8.5 |
| AE1: | 0.52 | D: | 6.5 |
| Center Distance (in): | 6 in | BE1: | 0.5 in |
| V: | 4.18 in | LQ1: | 9.33 in |
| G: | 3.19 | BF: | 0.53 |
| AE2: | 0.52 | FA: | 11.13 in |
| FZ: | 0.33 in | F: | 6.38 |
| B: | 14.5 |
Technical Specifications
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Center Distance (in): | 6 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| Input HP @ 1750 RPM: | 9.841 | Bore Code: | 55 |
| Model Code: | HMQ2600 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3990 | Assembly: | HMQ-1 |
| Ratio: | 30:1 | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Diameter (in): | 3.438 in | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output Key: | 7/8 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8941 in/lbs |

