Grove Gear HMQ2600-30-1-3.438-210TC-L9
Part #:HMQ2600-30-1-3.438-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | AG: | 11.5 |
| BF: | 0.53 | AJ: | 7.25 |
| AE1: | 0.52 | BE1: | 0.5 in |
| D: | 6.5 | AE2: | 0.52 |
| FZ: | 0.33 in | G: | 3.19 |
| B: | 14.5 | BD: | 9 |
| AK: | 8.5 | RQ: | 8.69 in |
| AD: | 10.52 | Center Distance (in): | 6 in |
| T: | 3.438 | F: | 6.38 |
| LQ1: | 9.33 in | FA: | 11.13 in |
| V: | 4.18 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Ratio: | 30:1 |
| Product Type: | Right Angle | Output Diameter (in): | 3.438 in |
| No. of Gear Reductions: | Single | Output Key: | 7/8 X 4.00 |
| Thrust Rating - output shaft: | 3990 | Motor Frame Size: | 210TC |
| Input Bore (C Face): | 1.375 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Bore Code: | 55 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 9.841 | Model Code: | HMQ2600 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 6 | Ratio Range: | 30:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Assembly: | HMQ-1 |
| Output RPM: | 58.3 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8941 in/lbs |

