How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | C: | 16.5 in |
| BD: | 9 | D: | 6.5 |
| AE2: | 0.52 | BF: | 0.53 |
| LQ1: | 9.94 in | T: | 3.438 |
| V: | 4.18 in | F: | 6.38 |
| AD: | 10.52 | BE1: | 0.5 in |
| AJ: | 7.25 | FA: | 11.13 in |
| Center Distance (in): | 6 in | AG: | 11.5 |
| G: | 3.19 | RQ: | 8.69 in |
| B: | 14.5 | AK: | 8.5 |
| AE1: | 0.52 |
Technical Specifications
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Service Factor: | 1 | Output RPM: | 58.3 |
| No. of Gear Reductions: | Single | Bore Code: | 55 |
| Input RPM: | 1,750 | Model Code: | HMQ2600 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Ratio: | 30:1 |
| Thrust Rating - output shaft: | 3990 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 6 | Input Bore (C Face): | 1.625 |
| Output Diameter (in): | 3.438 in | Input HP @ 1750 RPM: | 9.841 |
| Ratio Range: | 30:1 | Assembly: | HMQ-1 |
| Output Key: | 7/8 X 4.00 | Input Keyway (C Face): | 3/8 X 3/16 |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Output Torque Rating (in-lb): | 8941 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

