How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | FZ: | 0.33 in |
| AJ: | 5.88 | T: | 2 |
| RQ: | 10.01 in | D: | 6.5 |
| Center Distance (in): | 6 in | AK: | 4.5 |
| V: | 4.18 in | G: | 3.19 |
| AE1: | 0.52 | LQ: | 10.45 in |
| B: | 14.5 | AD: | 10.52 |
| AE2: | 0.52 | BE: | 0.38 in |
| C: | 16.5 in | BD: | 5.88 |
| AG: | 11.5 | BF: | 0.41 |
| FA: | 11.13 in |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 2 in |
| Output RPM: | 58.3 | Model Code: | HMQ2600 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3990 |
| Ratio Range: | 30:1 | Input HP @ 1750 RPM: | 9.841 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Bore Code: | 32 |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Ratio: | 30:1 | Output Shaft Direction: | 2 |
| Assembly: | HMQ-2 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 6 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8941 in/lbs |

