Grove Gear HMQ2600-30-2-2.000-210TC-L3
Part #:HMQ2600-30-2-2.000-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | FA: | 11.13 in |
| Center Distance (in): | 6 in | AE1: | 0.52 |
| AG: | 11.5 | AE2: | 0.52 |
| LQ1: | 9.33 in | AJ: | 7.25 |
| BD: | 9 | AK: | 8.5 |
| B: | 14.5 | BE1: | 0.5 in |
| C: | 16.5 in | D: | 6.5 |
| BF: | 0.53 | V: | 4.18 in |
| AD: | 10.52 | T: | 2 |
| G: | 3.19 | RQ: | 8.69 in |
| FZ: | 0.33 in |
Technical Specifications
| Assembly: | HMQ-2 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Ratio: | 30:1 |
| Model Code: | HMQ2600 | Input HP @ 1750 RPM: | 9.841 |
| Center Distance (in): | 6 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output RPM: | 58.3 | Motor Frame Size: | 210TC |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 5/16 X 5/32 |
| Thrust Rating - output shaft: | 3990 | Output Diameter (in): | 2 in |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Bore Code: | 32 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Ratio Range: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8941 in/lbs |

