Grove Gear HMQ2600-30-2-2.000-210TC-L9
Part #:HMQ2600-30-2-2.000-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BE1: | 0.5 in |
| G: | 3.19 | FA: | 11.13 in |
| AD: | 10.52 | V: | 4.18 in |
| AE2: | 0.52 | BD: | 9 |
| D: | 6.5 | FZ: | 0.33 in |
| C: | 16.5 in | RQ: | 8.69 in |
| AG: | 11.5 | Center Distance (in): | 6 in |
| LQ1: | 9.33 in | B: | 14.5 |
| F: | 6.38 | AE1: | 0.52 |
| AK: | 8.5 | BF: | 0.53 |
| T: | 2 |
Technical Specifications
| Thrust Rating - output shaft: | 3990 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Output RPM: | 58.3 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.375 |
| Input Keyway (C Face): | 5/16 X 5/32 | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Bore Code: | 32 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Ratio: | 30:1 |
| Output Diameter (in): | 2 in | Service Factor: | 1 |
| Assembly: | HMQ-2 | Model Code: | HMQ2600 |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 9.841 |
| Ratio Range: | 30:1 | Center Distance (in): | 6 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8941 in/lbs |

