How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | AE1: | 0.52 |
| RQ: | 10.01 in | V: | 4.18 in |
| BD: | 5.88 | FA: | 11.13 in |
| BF: | 0.41 | LQ: | 10.45 in |
| AJ: | 5.88 | AD: | 10.52 |
| G: | 3.19 | F: | 6.38 |
| AK: | 4.5 | Center Distance (in): | 6 in |
| T: | 2 | AG: | 11.5 |
| B: | 14.5 | FZ: | 0.33 in |
| D: | 6.5 | BE: | 0.38 in |
| C: | 16.5 in |
Technical Specifications
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Ratio Range: | 30:1 | Model Code: | HMQ2600 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Assembly: | HMQ-2 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 2 | Ratio: | 30:1 |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 6 |
| Output Diameter (in): | 2 in | Output RPM: | 58.3 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3990 |
| Input HP @ 1750 RPM: | 9.841 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Gear Type: | Worm | Bore Code: | 32 |
| Output Torque Rating (in-lb): | 8941 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

