How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AE2: | 0.52 |
| D: | 6.5 | B: | 14.5 |
| RQ: | 10.01 in | AK: | 4.5 |
| BE: | 0.38 in | LQ: | 10.45 in |
| T: | 2.188 | G: | 3.19 |
| Center Distance (in): | 6 in | BF: | 0.41 |
| V: | 4.18 in | AD: | 10.52 |
| FA: | 11.13 in | C: | 16.5 in |
| F: | 6.38 | AE1: | 0.52 |
| AJ: | 5.88 | AG: | 11.5 |
| FZ: | 0.33 in |
Technical Specifications
| Product Type: | Right Angle | Ratio Range: | 30:1 |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2.188 in | Service Factor: | 1 |
| Bore Code: | 35 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Ratio: | 30:1 |
| Center Distance (in): | 6 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Assembly: | HMQ-2 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 3990 | Input HP @ 1750 RPM: | 9.841 |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Model Code: | HMQ2600 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Output RPM: | 58.3 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 8941 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

