How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | T: | 2.188 |
| FA: | 11.13 in | D: | 6.5 |
| F: | 6.38 | G: | 3.19 |
| Center Distance (in): | 6 in | AE2: | 0.52 |
| AJ: | 5.88 | AE1: | 0.52 |
| RQ: | 10.01 in | FZ: | 0.33 in |
| AD: | 10.52 | BE: | 0.38 in |
| AK: | 4.5 | BD: | 5.88 |
| C: | 16.5 in | AG: | 11.5 |
| V: | 4.18 in | B: | 14.5 |
| LQ: | 10.45 in |
Technical Specifications
| Model Code: | HMQ2600 | Thrust Rating - output shaft: | 3990 |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Output RPM: | 58.3 | Motor Frame Size: | 140TC |
| Ratio: | 30:1 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 9.841 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.188 in | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Ratio Range: | 30:1 | Center Distance (in): | 6 |
| Output Shaft Assembly Code: | 2 | Assembly: | HMQ-2 |
| Bore Code: | 35 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 8941 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

