How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | LQ: | 10.45 in |
| RQ: | 10.01 in | AE1: | 0.52 |
| BD: | 5.88 | B: | 14.5 |
| D: | 6.5 | V: | 4.18 in |
| T: | 2.188 | AE2: | 0.52 |
| BE: | 0.38 in | Center Distance (in): | 6 in |
| AK: | 4.5 | AJ: | 5.88 |
| BF: | 0.41 | F: | 6.38 |
| AD: | 10.52 | AG: | 11.5 |
| G: | 3.19 | C: | 16.5 in |
| FZ: | 0.33 in |
Technical Specifications
| Ratio Range: | 30:1 | Shaft Seal Material: | Viton |
| Output RPM: | 58.3 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 2.188 in | Ratio: | 30:1 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Center Distance (in): | 6 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3990 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Bore Code: | 35 | Model Code: | HMQ2600 |
| Gear Type: | Worm | Assembly: | HMQ-2 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 9.841 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8941 in/lbs |

