How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | T: | 2.188 |
| C: | 16.5 in | AG: | 11.5 |
| BF: | 0.53 | AJ: | 7.25 |
| AE2: | 0.52 | RQ: | 8.69 in |
| B: | 14.5 | D: | 6.5 |
| FA: | 11.13 in | Center Distance (in): | 6 in |
| F: | 6.38 | AD: | 10.52 |
| AE1: | 0.52 | G: | 3.19 |
| V: | 4.18 in | LQ1: | 9.33 in |
| AK: | 8.5 | FZ: | 0.33 in |
| BE1: | 0.5 in |
Technical Specifications
| Model Code: | HMQ2600 | Assembly: | HMQ-2 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3990 |
| No. of Gear Reductions: | Single | Center Distance (in): | 6 |
| Product Type: | Right Angle | Output RPM: | 58.3 |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Diameter (in): | 2.188 in | Housing Material: | Cast Iron |
| Ratio Range: | 30:1 | Input Bore (C Face): | 1.375 |
| Ratio: | 30:1 | Bore Code: | 35 |
| Input HP @ 1750 RPM: | 9.841 | Output Shaft Direction: | 2 |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 5/16 X 5/32 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 8941 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

