How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | BF: | 0.41 |
| AE1: | 0.52 | T: | 2.188 |
| AJ: | 5.88 | AG: | 11.5 |
| FZ: | 0.33 in | V: | 4.18 in |
| C: | 16.5 in | D: | 6.5 |
| LQ: | 10.45 in | AD: | 10.52 |
| Center Distance (in): | 6 in | FA: | 11.13 in |
| B: | 14.5 | BD: | 5.88 |
| AK: | 4.5 | G: | 3.19 |
| RQ: | 10.01 in | F: | 6.38 |
| BE: | 0.38 in |
Technical Specifications
| Model Code: | HMQ2600 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Bore Code: | 35 | Output RPM: | 58.3 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.188 in |
| Assembly: | HMQ-2 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Ratio: | 30:1 |
| Thrust Rating - output shaft: | 3990 | Motor Frame Size: | 56C |
| Center Distance (in): | 6 | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 30:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 9.841 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8941 in/lbs |

