How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.69 in | AK: | 8.5 |
| Center Distance (in): | 6 in | BE1: | 0.5 in |
| BF: | 0.53 | C: | 16.5 in |
| BD: | 9 | T: | 2.25 |
| AE1: | 0.52 | F: | 6.38 |
| B: | 14.5 | FZ: | 0.33 in |
| AJ: | 7.25 | V: | 4.18 in |
| AD: | 10.52 | D: | 6.5 |
| LQ1: | 9.33 in | G: | 3.19 |
| FA: | 11.13 in | AE2: | 0.52 |
| AG: | 11.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| Bore Code: | 36 | Input HP @ 1750 RPM: | 9.841 |
| Assembly: | HMQ-2 | Ratio Range: | 30:1 |
| Center Distance (in): | 6 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3990 | Product Type: | Right Angle |
| Gear Type: | Worm | Output RPM: | 58.3 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Output Diameter (in): | 2.25 in |
| Input RPM: | 1,750 | Ratio: | 30:1 |
| Output Shaft: | Hollow Bore | Model Code: | HMQ2600 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8941 in/lbs |

