How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | V: | 4.18 in |
| Center Distance (in): | 6 in | AJ: | 7.25 |
| AE1: | 0.52 | C: | 16.5 in |
| T: | 2.25 | BD: | 9 |
| G: | 3.19 | F: | 6.38 |
| AE2: | 0.52 | LQ1: | 9.33 in |
| FA: | 11.13 in | B: | 14.5 |
| RQ: | 8.69 in | AG: | 11.5 |
| BE1: | 0.5 in | D: | 6.5 |
| AD: | 10.52 | AK: | 8.5 |
| BF: | 0.53 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 9.841 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Housing Material: | Cast Iron | Assembly: | HMQ-2 |
| Shaft Seal Material: | Viton | Ratio Range: | 30:1 |
| Bore Code: | 36 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 2.25 in |
| Center Distance (in): | 6 | Thrust Rating - output shaft: | 3990 |
| Ratio: | 30:1 | Model Code: | HMQ2600 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8941 in/lbs |

