How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | LQ1: | 9.33 in |
| V: | 4.18 in | AJ: | 7.25 |
| AG: | 11.5 | AE2: | 0.52 |
| AE1: | 0.52 | B: | 14.5 |
| RQ: | 8.69 in | BF: | 0.53 |
| AD: | 10.52 | D: | 6.5 |
| FA: | 11.13 in | G: | 3.19 |
| BE1: | 0.5 in | Center Distance (in): | 6 in |
| BD: | 9 | T: | 2.25 |
| F: | 6.38 | AK: | 8.5 |
| FZ: | 0.33 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Bore Code: | 36 | No. of Gear Reductions: | Single |
| Center Distance (in): | 6 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 9.841 |
| Thrust Rating - output shaft: | 3990 | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Ratio: | 30:1 | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-2 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.375 | Model Code: | HMQ2600 |
| Output Diameter (in): | 2.25 in | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Ratio Range: | 30:1 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 8941 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

