Grove Gear HMQ2600-30-2-2.438-210TC-L1
Part #:HMQ2600-30-2-2.438-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | D: | 6.5 |
| AE2: | 0.52 | G: | 3.19 |
| AD: | 10.52 | C: | 16.5 in |
| AE1: | 0.52 | BD: | 9 |
| AG: | 11.5 | AK: | 8.5 |
| BE1: | 0.5 in | LQ1: | 9.33 in |
| AJ: | 7.25 | F: | 6.38 |
| RQ: | 8.69 in | V: | 4.18 in |
| B: | 14.5 | T: | 2.438 |
| BF: | 0.53 | FZ: | 0.33 in |
| Center Distance (in): | 6 in |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Model Code: | HMQ2600 | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | Input Keyway (C Face): | 5/16 X 5/32 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Motor Frame Size: | 210TC | Output Diameter (in): | 2.438 in |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 9.841 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-2 |
| Thrust Rating - output shaft: | 3990 | Ratio Range: | 30:1 |
| Output Key: | 5/8 X 4.00 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output RPM: | 58.3 | Center Distance (in): | 6 |
| Bore Code: | 39 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8941 in/lbs |

