How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.438 | C: | 16.5 in |
| G: | 3.19 | AE1: | 0.52 |
| AK: | 8.5 | FA: | 11.13 in |
| V: | 4.18 in | D: | 6.5 |
| LQ1: | 9.94 in | BD: | 9 |
| FZ: | 0.33 in | B: | 14.5 |
| AJ: | 7.25 | RQ: | 8.69 in |
| F: | 6.38 | BE1: | 0.5 in |
| BF: | 0.53 | AG: | 11.5 |
| Center Distance (in): | 6 in | AE2: | 0.52 |
| AD: | 10.52 |
Technical Specifications
| Shaft Seal Material: | Viton | Assembly: | HMQ-2 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Bore Code: | 39 | Ratio: | 30:1 |
| Output Key: | 5/8 X 4.00 | Output RPM: | 58.3 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Center Distance (in): | 6 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3990 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.625 |
| Input Keyway (C Face): | 3/8 X 3/16 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Model Code: | HMQ2600 |
| Ratio Range: | 30:1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 9.841 |
| Output Diameter (in): | 2.438 in | Motor Frame Size: | 250TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8941 in/lbs |

