How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | BD: | 9 |
| AE2: | 0.52 | T: | 2.438 |
| AE1: | 0.52 | G: | 3.19 |
| FZ: | 0.33 in | Center Distance (in): | 6 in |
| FA: | 11.13 in | AD: | 10.52 |
| AG: | 11.5 | BF: | 0.53 |
| BE1: | 0.5 in | F: | 6.38 |
| D: | 6.5 | B: | 14.5 |
| RQ: | 8.69 in | AK: | 8.5 |
| AJ: | 7.25 | V: | 4.18 in |
| LQ1: | 9.94 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3990 |
| Input HP @ 1750 RPM: | 9.841 | Output Diameter (in): | 2.438 in |
| Service Factor: | 1 | Ratio: | 30:1 |
| Motor Frame Size: | 250TC | Assembly: | HMQ-2 |
| Output Key: | 5/8 X 4.00 | Shaft Seal Material: | Viton |
| Model Code: | HMQ2600 | Input Keyway (C Face): | 3/8 X 3/16 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.625 | Bore Code: | 39 |
| Center Distance (in): | 6 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8941 in/lbs |

