How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BD: | 5.88 |
| G: | 3.19 | AE2: | 0.52 |
| LQ: | 10.45 in | V: | 4.18 in |
| RQ: | 10.01 in | FA: | 11.13 in |
| F: | 6.38 | AK: | 4.5 |
| Center Distance (in): | 6 in | AG: | 11.5 |
| D: | 6.5 | FZ: | 0.33 in |
| AD: | 10.52 | C: | 16.5 in |
| BF: | 0.41 | AJ: | 5.88 |
| T: | 2.438 | B: | 14.5 |
| AE1: | 0.52 |
Technical Specifications
| Output Shaft Direction: | 2 | Bore Code: | 39 |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Output Key: | 5/8 X 4.00 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Diameter (in): | 2.438 in | Output Shaft Assembly Code: | 2 |
| Assembly: | HMQ-2 | Housing Material: | Cast Iron |
| Center Distance (in): | 6 | Output RPM: | 58.3 |
| Thrust Rating - output shaft: | 3990 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Ratio Range: | 30:1 |
| Input HP @ 1750 RPM: | 9.841 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Model Code: | HMQ2600 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8941 in/lbs |

