How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BE: | 0.38 in |
| V: | 4.18 in | AG: | 11.5 |
| RQ: | 10.01 in | AK: | 4.5 |
| FZ: | 0.33 in | BF: | 0.41 |
| LQ: | 10.45 in | D: | 6.5 |
| B: | 14.5 | Center Distance (in): | 6 in |
| G: | 3.19 | AD: | 10.52 |
| C: | 16.5 in | F: | 6.38 |
| FA: | 11.13 in | T: | 2.5 |
| AE2: | 0.52 | AJ: | 5.88 |
| AE1: | 0.52 |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3990 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Center Distance (in): | 6 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Product Type: | Right Angle |
| Model Code: | HMQ2600 | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 9.841 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | Assembly: | HMQ-2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 58.3 |
| Output Diameter (in): | 2.5 in | Ratio Range: | 30:1 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Bore Code: | 40 |
| Output Torque Rating (in-lb): | 8941 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

