How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AJ: | 5.88 |
| BE: | 0.38 in | LQ: | 10.45 in |
| AE2: | 0.52 | B: | 14.5 |
| AD: | 10.52 | C: | 16.5 in |
| F: | 6.38 | BF: | 0.41 |
| Center Distance (in): | 6 in | FA: | 11.13 in |
| RQ: | 10.01 in | V: | 4.18 in |
| D: | 6.5 | G: | 3.19 |
| AE1: | 0.52 | T: | 2.5 |
| AG: | 11.5 | FZ: | 0.33 in |
| BD: | 5.88 |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Model Code: | HMQ2600 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Ratio: | 30:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Gear Type: | Worm | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3990 | Housing Material: | Cast Iron |
| Assembly: | HMQ-2 | Center Distance (in): | 6 |
| Input HP @ 1750 RPM: | 9.841 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 40 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.5 in | Output Shaft Direction: | 2 |
| Output RPM: | 58.3 | Input Bore (C Face): | 0.625 |
| Ratio Range: | 30:1 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 8941 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

