How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AD: | 10.52 |
| V: | 4.18 in | T: | 2.688 |
| G: | 3.19 | LQ1: | 9.33 in |
| Center Distance (in): | 6 in | RQ: | 8.69 in |
| F: | 6.38 | B: | 14.5 |
| AG: | 11.5 | C: | 16.5 in |
| FA: | 11.13 in | AE1: | 0.52 |
| BD: | 9 | BE1: | 0.5 in |
| AJ: | 7.25 | BF: | 0.53 |
| D: | 6.5 | FZ: | 0.33 in |
| AE2: | 0.52 |
Technical Specifications
| Bore Code: | 43 | Assembly: | HMQ-2 |
| Thrust Rating - output shaft: | 3990 | Ratio: | 30:1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output RPM: | 58.3 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 9.841 |
| Output Key: | 5/8 X 4.00 | Input Bore (C Face): | 1.375 |
| Model Code: | HMQ2600 | Output Diameter (in): | 2.688 in |
| Center Distance (in): | 6 | Reducer: | Worm - Right Angle |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8941 in/lbs |

