How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | F: | 6.38 |
| D: | 6.5 | RQ: | 8.69 in |
| AD: | 10.52 | B: | 14.5 |
| AJ: | 7.25 | BE1: | 0.5 in |
| C: | 16.5 in | V: | 4.18 in |
| BD: | 9 | BF: | 0.53 |
| G: | 3.19 | T: | 2.688 |
| FA: | 11.13 in | AK: | 8.5 |
| LQ1: | 9.94 in | AE1: | 0.52 |
| AG: | 11.5 | AE2: | 0.52 |
| Center Distance (in): | 6 in |
Technical Specifications
| Input HP @ 1750 RPM: | 9.841 | Ratio Range: | 30:1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output RPM: | 58.3 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.625 | Input Keyway (C Face): | 3/8 X 3/16 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Bore Code: | 43 | Motor Frame Size: | 250TC |
| Center Distance (in): | 6 | Model Code: | HMQ2600 |
| Output Diameter (in): | 2.688 in | Output Key: | 5/8 X 4.00 |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 3990 |
| Ratio: | 30:1 | Assembly: | HMQ-2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8941 in/lbs |

