How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | AJ: | 5.88 |
| D: | 6.5 | BE: | 0.38 in |
| AK: | 4.5 | G: | 3.19 |
| V: | 4.18 in | BF: | 0.41 |
| BD: | 5.88 | AD: | 10.52 |
| FZ: | 0.33 in | T: | 2.688 |
| C: | 16.5 in | FA: | 11.13 in |
| F: | 6.38 | AE2: | 0.52 |
| AG: | 11.5 | B: | 14.5 |
| RQ: | 10.01 in | LQ: | 10.45 in |
| Center Distance (in): | 6 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Key: | 5/8 X 4.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 43 |
| Assembly: | HMQ-2 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 9.841 | Output RPM: | 58.3 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Thrust Rating - output shaft: | 3990 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 6 | Input Bore (C Face): | 0.625 |
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Model Code: | HMQ2600 | Ratio Range: | 30:1 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.688 in |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 8941 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

