How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | AJ: | 7.25 |
| AE2: | 0.52 | BD: | 9 |
| C: | 16.5 in | LQ1: | 9.33 in |
| FZ: | 0.33 in | V: | 4.18 in |
| BE1: | 0.5 in | F: | 6.38 |
| T: | 2.938 | B: | 14.5 |
| RQ: | 8.69 in | BF: | 0.53 |
| Center Distance (in): | 6 in | AK: | 8.5 |
| AE1: | 0.52 | G: | 3.19 |
| FA: | 11.13 in | AD: | 10.52 |
| AG: | 11.5 |
Technical Specifications
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Ratio: | 30:1 | Output Key: | 3/4 X 4.00 |
| Thrust Rating - output shaft: | 3990 | Model Code: | HMQ2600 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Diameter (in): | 2.938 in | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 9.841 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft: | Hollow Bore | Bore Code: | 47 |
| Center Distance (in): | 6 | Ratio Range: | 30:1 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Output RPM: | 58.3 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.375 | Assembly: | HMQ-2 |
| Output Torque Rating (in-lb): | 8941 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

