How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | Center Distance (in): | 6 in |
| G: | 3.19 | V: | 4.18 in |
| LQ1: | 9.94 in | B: | 14.5 |
| BD: | 9 | AK: | 8.5 |
| AG: | 11.5 | RQ: | 8.69 in |
| BE1: | 0.5 in | F: | 6.38 |
| AD: | 10.52 | D: | 6.5 |
| BF: | 0.53 | C: | 16.5 in |
| FZ: | 0.33 in | FA: | 11.13 in |
| AE1: | 0.52 | AJ: | 7.25 |
| T: | 2.938 |
Technical Specifications
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Bore (C Face): | 1.625 | Output Key: | 3/4 X 4.00 |
| Motor Frame Size: | 250TC | Input HP @ 1750 RPM: | 9.841 |
| Housing Material: | Cast Iron | Output RPM: | 58.3 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 6 | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-2 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 2.938 in |
| Product Type: | Right Angle | Bore Code: | 47 |
| Model Code: | HMQ2600 | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3990 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 8941 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

